Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
from 0.8 mm 200 MPa -40°C +325°C
from 0.031 in 29000 psi -40°F +617°F
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Scegli lingua
Scegli lingua