Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
0.5-1000 mm 40 MPa -200°C +260°C
0.02-39 in 5800 psi -328°F +500°F
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Scegli lingua
Scegli lingua