Hydrogen is key to achieving sustainable development policies, which aim at reducing greenhouse gas emissions. Renewable energy sources, such as wind and solar, fluctuate and are not available everywhere in equal amounts. Where a surplus is generated, this can be used to feed the power to hydrogen process. Hydrogen can be stored and transported to places where energy consumption is high and energy from renewable sources is not sufficient.
In the realm of hydrogen applications, reliable and efficient sealing technology plays a critical role in ensuring safety and performance. As hydrogen gains prominence as a clean energy source, industries such as fuel cells, hydrogen storage, and transportation face unique challenges in containing this highly reactive gas.
Our seals and sealing materials are specifically designed for hydrogen applications. They are engineered to withstand the demanding conditions associated with hydrogen storage, transport, and utilization. Our advanced materials and innovative designs prevent leakage and maintain system integrity in the most challenging environments. By offering robust sealing technologies, we aim to support the widespread adoption of hydrogen as a sustainable energy solution while prioritizing safety and reliability.
Our seals and sealing materials are specifically designed for hydrogen applications. They are engineered to withstand the demanding conditions associated with hydrogen storage, transport, and utilization. Our advanced materials and innovative designs prevent leakage and maintain system integrity in the most challenging environments. By offering robust sealing technologies, we aim to support the widespread adoption of hydrogen as a sustainable energy solution while prioritizing safety and reliability.
Sealing Across the Hydrogen Value Chain
H2Pro™ Materials
Unique Characteristics
Hydrogen has very special properties and requires innovative, tailor-made sealing solutions:
- Permeation – hydrogen is the smallest molecule and can permeate sealing materials.
- Extremely low temperatures – hydrogen can be stored as a liquid or a gas. Gaseous hydrogen (CGH2) requires low temperatures for storage and liquid hydrogen (LH2) is stored at cryogenic conditions.
- Very high pressures – hydrogen is compressed to increase volumetric energy density, making it a more efficient source of energy.
- Explosive decompression – when pressure in a hydrogen application decreases, hydrogen molecules are released from the seals, which can cause damage to or even destroy sealing materials.
Trelleborg’s H2Pro™ hydrogen sealing material range offers solutions across the hydrogen value chain, from production to storage and transport to end use. This family of specially engineered materials is designed to meet the unique needs of hydrogen applications.