The versatile milling robot that is way ahead of its time
This robot features a functional design without any supply lines on the unit, the endless circling of the robot’s arm is not interrupted by a stopper. In addition, the PC 200 visualizes the position of the arm and is equipped with a CAN bus control.
The multifunctional robot
Air motors
Cameras
Sensoric features

Security sensor
- Pressure sensor in the crawler
- Temperature sensor in the crawler
- Humidity sensor in the crawler
Position sensor
Sensory monitoring of the arm position
- Tool position forwards and backwards
- Position of the robot arm circling
- Longitudinal and transvers inclination of the crawler
CAN-Bus-Communication
- Can-Bus allows a modular structure
Milling tools
Highest pressure water jetting

As an adaptable option within the meaning of the system concept, the Power CUTTER 200 can be equipped with a holder and corresponding technology, which makes it possible to perform high-pressure cleaning using water with a pressure of up to 2,500 bar in the pipe.
Therefore roots, deposits and disturbing objects can be easily removed with a suitably equipped robot using ultra-high water pressure – even entire liners or parts of liners.