contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The original seal design developed to improve the performance of the O-Ring and Back-up ring used in the MIL-G-5514F grooves. The Turcon® Double Delta® II is a double-acting sealing element which is energized by an elastomer O-Ring. The design demonstrates good friction properties, stick-slip free starting and excellent dry running. A full range of sizes are offered to suit all MIL-G-5514F and AS4716 grooves. Custom designs available on request.