Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
3 - 2700 mm 1.6 MPa -30°C +200°C 5 m/s
0.118 - 106 in 232 psi -22°F +392°F 16 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Selecionar idioma
Selecionar idioma