contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Asymmetric Variseal® type seal with spring energized sealing lip and
scraper lip. Suitable for poor lubrication, high speeds or foodstuff
applications (FDA compliant). Very good protection against dirt ingress
and Hi-Clean version available with silicone filled spring cavity prevents
contaminants from being entrapped. A special groove and seal design
allows fast installation either automatically or manually.
Está procurando isso?
Está procurando isso?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
10 - 25 mm
1.6 MPa
-30°C +80°C
5 m/s
0.39 - 0.98 in
232 psi
-22°F +176°F
16 ft/s
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs