Flat Gaskets
Key Benefits:
- Designed to be compatible with a broad range of even the most aggressive chemicals
- Same-day turnaround of in-stock standard geometries and custom geometries
- Highest level of material compatibility to lower the risk of non-accident releases
- Enhances an already outstanding product lineup of seals and valve repair kits
- Helps customers ensure the safe transport of hazardous materials
- Compliant with REACH, RoHS, and Prop 65. Specific materials are compliant with FDA, 3A, and USP regulations
- Backed by the Tran-SECURE™ Fluid Sealing Management Program
- Maximizes seal life
- Minimizes downtime

Turcon® Tran-SECURE™ PTFE Manway Lid Gasket
Key Benefits:
- Improved design featuring Trelleborg’s proprietary, high-performance Turcon® PTFE material
- Delivers improved compressive and tensile strength
- Minimizes creep relaxation to ensure a tight seal over time
- Resists deformation thanks to the chevron-based design which uses the PTFE’s elasticity to create sealing pressure
- Regulatory-compliant to all North American rail specifications
- Available for immediate shipment
- Provide a safe, reliable and readily available solution for transporting the most aggressive chemicals.
- Backed by our Tran-SECURE™ fluid sealing management program

Tran-SECURE™ Elastomer Manway Nozzle Gasket
Key Benefits:
- Improved design with high grade materials to provide an enhanced sealing solution
- Enhanced chemical resistance
- Single-piece design with chevron profile provides superior sealing and simplified manufacturing
- Robust mechanical strength
- Wide temperature range
- Unrivaled material science capability
- Fully integrated engineering and design expertise
- Fully controlled process, from formulation to finished product, ensures quality and consistency to help prevent NARs