Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range Pressure Range Temp. range Velocity
2.5 - 125 mm 100 MPa -30°C +200°C - m/s
1/8 - 2 1/2 in 14500 psi -20°F +390°F - ft/s
LOAD CAPACITY PER TYRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Choose language
Choose language