Ø - Range | Pressure Range | Temp. range | Velocity |
50-180 mm | 40 MPa | -45°C +135°C | 1.5 m/s |
2 - 7 in | 5800 psi | -49°F +275°F | 5 ft/s |
CAD Downloads
E Catalog Links
PDF样本
For full engineering information and installation, please use our PDF catalogs
English