Ø - Range | Pressure Range | Temp. range | Velocity |
10 - 2700 mm | 60 MPa | -45°C +200°C | 15 m/s |
0.400 - 105 in | 8700 psi | -49°F +392°F | 50 ft/s |
CAD Downloads
PDF样本
For full engineering information and installation, please use our PDF catalogs
English