Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
12 - 260 mm -30°C +110°C 1 m/s
0.472 - 10.25 in -22°F +230°F 3 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF样本
For full engineering information and installation, please use our PDF catalogs
选择语言
选择语言