Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
25 - 190 mm -35°C +100°C 1 m/s
1 - 7.5 in -31°F +212°F 3 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF样本
For full engineering information and installation, please use our PDF catalogs
选择语言
选择语言