Ø - Range | Pressure Range | Temp. range | Velocity |
6 - 280 mm | 50 MPa | -35°C +110°C | — |
0.236 - 11 in | 7250 psi | -31°F +230°F | — |
CAD Downloads
E Catalog Links
PDF样本
For full engineering information and installation, please use our PDF catalogs
选择语言