Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
50 – 600 mm 103.4 MPa -20°C +200°C
1.969-23.62 in 15000 psi -4°F +392°F
LOAD CAPACITY PER TIRE
Notes

PDF样本
DownloadSubHeadline
选择语言
选择语言