Sealing Solutions for Forklifts
Hotspot component - Forklift

Lift & Mast Mechanisms

Zurcon®, HiMod® and Orkot® materials in highly engineered seal and wear ring profiles ensure maximum performance in the critical mast applications that are paramount to forklift functionality.
- Lift/Plunger cylinders: Zurcon® U-Cup RU9, Zurcon® Buffer Seal, HiMod® Slydring®, Zurcon® Scraper DA22
- Mast: Machined Orkot® components reduce friction and maintain heavy loads supported by the forklift’s mast.
Attachments
A multitude of attachment options are available for forklifts to extend their range and capabilities. Hydraulic cylinders and valves supporting forklift attachments need to be reliable and withstand heavy loads. While preventing leakage both internally and externally on the cylinders, sealing solutions must offer easy installation and long service life.
- Tilt cylinder: Zurcon® U-Cup RU9, Zurcon® Dualseal, Zurcon® Scraper DA24, HiMod® Wear Rings, Zurcon® Wynseal
- Side shift cylinder: Zurcon® U-Cup RU9, Zurcon® Dualseal, Zurcon® Scraper DA24, HiMod® Wear Rings,
- Zurcon® Wynseal Specialty attachments
- Push/pull, clamp and rotator cylinders standard and custom engineered seals
- Rotary manifolds: Turcon® Roto Glyd Ring®, Zurcon® Dualseal, O-Rings and Back-up Rings

Drivetrain Components

Rotary seals, engineered molded parts, custom machined Orkot® profiles seal and support the vital drivetrain components that keep the forklift operating efficiently.
- Axle-wheel hub: Cassette seals
- Brake system: Custom molded parts
- Gearbox: Radial oil seals
- Steering system: Zurcon® U-Cup RU9, Zurcon® L-Cup®, Zurcon® Scraper DA24, Orkot® & HiMod® Bearings
Hydraulic System
High-performance radial oil seals, engineered molded parts, Quad-Ring® seals/X-Rings and O-Rings in the hydraulic system ensure all components on the forklift function seamlessly.
- Hydraulic control unit: Engineered molded parts, Quad-Ring® seals/X-Rings, O-Rings
- Axial piston pump: Turcon® Glyd Ring®, Radial Oil Seal, O-Ring

Fuel System

Forklifts have three primary options when it comes to what powers the truck: an internal combustion engine, electric power and hydrogen fuel cells. These three options are fundamentally different and require unique sealing solutions to seal system components, prevent leakage and keep fuel and lubrication from being contaminated by outside particles.
- Combustion Engine: O-Rings, Quad-Ring® seals/X-Rings, Kant seals/square rings, engineered molded parts
- Electric drive: HiSpin® rotary seals, static seals, engineered molded parts
- Hydrogen fuel cell system: engineered molded parts