Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
8 - 3000 mm 1000 MPa up to +850°C
0.315 - 118 in 145000 psi up to +1562°F
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Избор на език
Избор на език