contactusurl/bg-bg/seals/searchНяма резултатиAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partnerадресиадреси,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Developed to address fluid power industry requirements, the
Elastomeric Dualseal is a one-piece alternative to O-Rings and Back-up
Rings for static sealing. As a single component, it can easily retrofit
existing standard ISO 3601-1/AS 568 O-Ring groove sizes and provides
improved performance in most applications.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
2 - 658 mm
0 - 21 MPa
-30°C +100°C
—
0.070 - 26 in
0 - 3000 psi
-22°F +212°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs