Trilobe TPE boot from Trelleborg
Trelleborg’s inboard trilobe TPE boot offers a reliable, cost-effective, and environmentally friendly way to protect vehicles and enhance performance by sealing lubricants in and keeping dirt and other contaminants out. A unique all-in-one design and thermoplastic elastomer (TPE) material make these boots more reliable, compact, easy to assemble, and recyclable.
Function integration
Trilobe shape, roller retention, Ball Retainer
Perfect sealing
Compact Solution
Lighter part, less grease inside
Highly Flexible
0 to 30° angle

Inboard boots - Excellent driveshaft protection
Inboard boots protect the driveshaft from outside dust and keep grease inside. Having better retention of grease ultimately, helps reduce friction and improve fuel consumption.
By providing dynamic sealed protection from rotation in both the gearbox and the wheel, inboard boots deliver a smooth, consistent ride and long-lasting performance, even when the vehicle is driven at top speed.
Protecting gearboxes
Inboard boots fit on the gearbox side of the driveshaft. They are close to the engine and the exhaust line, meaning they are designed to withstand temperatures as high as 165°C while withstanding extremely high-speed rotation.

Retention force on Trilobe
Trelleborg’s trilobe retention boot is a masterpiece of engineering, bringing together a series of innovations that result in the most flexible, resistant, and durable product available on the market.
Follow the link below to read the full article.
Follow the link below to read the full article.