Trelleborg S-Shape Boot

Discover all its features and benefits:

S-Shape_Hotspot
Tailored for your application

This product is compatible with both front-wheel-drive and all-wheel-drive systems, but it is often used for the rear of the car. It has the advantage of being more compact than conventional solutions. 

 

Reliable and flexible, it can withstand temperatures ranging from -40°C to 130°C, and offers excellent resistance to abrasion, degradation from exposure to environmental factors, and tearing. 

Its flexibility allows it to accommodate wheel movement at angles ranging from 0° to 30°.

A more sustainable solution

Made of a single, seamless piece, this compact solution requires less space, grease and raw materials for its design, making it more environmentally friendly and robust during the lifespan of the vehicle.

 

Compared to rubber, the TPE material we use is also recyclable, ensuring durability.

Cost-effectiveness

Made from thermoplastic elastomer (TPE), our S-Shape Boot is strong, lightweight and more compact, reducing the use of grease and materials.

 

These advantages have a positive impact on logistics and on car's design and requirements, resulting in long-term savings.

Why working with us ?

We currently provide solutions and manufacture circular diaphragm parts in mass production at several of our facilities!

Our team is available to collaborate with you on a new design that will perfectly meet your needs. 

Do not hesitate to contact us for additional information.

Tailored for your application

This product is compatible with both front-wheel-drive and all-wheel-drive systems, but it is often used for the rear of the car. It has the advantage of being more compact than conventional solutions. 

 

Reliable and flexible, it can withstand temperatures ranging from -40°C to 130°C, and offers excellent resistance to abrasion, degradation from exposure to environmental factors, and tearing. 

Its flexibility allows it to accommodate wheel movement at angles ranging from 0° to 30°.