Rack & Pinion Boot with Aspirator
Trelleborg’s boots with aspirator create a perfect seal for rack and pinion steering mechanisms. They are particularly used on HPS for which the air circulation is external to the rack. Designed to your exact requirements, our boots protect the steering gear from dirt debris or water, and support extreme behaviors such as extension, compression or bending stresses.
The additional feature, an aspirator, allows the two boots of the steering system to be connected with each other outside of the rack. The aspirator is welded thanks to an innovative process on a non-functional area of the boot, allowing the boot to keep a normal behavior when the steering is cycled on the vehicle. Having the two boots of the steering system connected with each other will help distributing the air and the internal pressure between both sides. The tube guides the air going from one boot to the other and replaces the hollow found inside other types of HPS’ rack.
This boot with aspirator can be manufactured with standard or anti-snaking design.

Breakdown-proof steering joints
Anti-snaking boot
Snaking is the phenomena of bending in a boot when the Rack & Pinion system is subjected to high pressure. This deformation can creates holes in a boot, either though abrasion or puncturing, which in the worst case could bring the Rack & Pinion system to suffer a breakdown and lead the car to lose steering.
Trelleborg’s Breathing boots with aspirator enable the whole system to breathe, reducing high temperatures in the steering system, and decreasing pressure. This cuts down the risk of deformation and solves any snaking issues.
Perfect sealing
On housing , on shaft and on tube
Better durability
Anti snaking design
Easy to produce
with unique robotics
Easy to assemble
improved design of small and large diameter

Anti-snaking Rack & Pinion boots
Snaking is the phenomena of bending in a boot when subjected to high pressure. Our Rack & Pinion boots are anti-snaking.
If you would like to know more about it, read the article by following the link below.
If you would like to know more about it, read the article by following the link below.