Overview
Trelleborg's free-standing capstans provide a field-proven, safe and reliable method of hauling in the mooring line alleviating the need for mooring crews to haul in the lines manually.
A critical part of the mooring operation, capstans need to be robust and reliable to ensure the line handling process is trouble-free and efficient.
Capstans can be supplied for non-hazardous areas or as an explosion-proof certified unit for installation in hazardous areas. A range of capacities is available to suit many line handling applications.
Features
Ribbed capstan head and integral rope guide for improved line handling
Enclosed design for protection from harsh marine environment and mechanical damage
Reversible direction and automatic brake for improved operator safety
Rugged low profile footswitch for safer operator working
Options
Applications
⮚ Oil & Gas
⮚ Bulk Mineral & Liquid Berths
⮚ Commercial (RoRo, ferry)
⮚ Container terminals
⮚ Bulk Mineral & Liquid Berths
⮚ Commercial (RoRo, ferry)
⮚ Container terminals