3 products
Product Filter
 Leg-Mating-Unit_LMU_borwin3-jacket-roots
Leg Mating Units (LMU)
  • Designed to absorb substantial topside loads with exceptional efficiency.
  • Outperforms traditional platform installation methods, offering greater efficiency and effectiveness.
  • Provides reliable performance even under challenging weather conditions, ensuring robust and dependable operation.
 Deck support units DSU
Deck Support Units (DSU)
  • Provides robust support for the topside, securely placed on an integrated deck frame.
  • Enables precise horizontal movement between the deck support frame and the deck.
  • Effectively mitigates the impact of adverse weather and sea conditions during transport, ensuring safety and stability.
 Odin-SSF_Sway-Fender
Sway and Surge Fenders (SSF)
  • Safeguards both the substructure and transport barge throughout the float-over operation.
  • Effectively and safely absorbs impact loads, ensuring stability.
  • Reduces forward and lateral movement during the mating phase, enhancing precision and safety.
Showing 3 of 3 items found
    
GME-LinkedIn

Stay connected