For offshore oil and gas platforms and Offshore Wind High Voltage Direct Current (HVDC) structures, a robust and stable foundation is critical. Our innovative grouting method securely anchors the platform foundation to the seabed through precise piling techniques. The Skirt Pile Gripper (SPG) is strategically welded onto the jacket skirt pile to stabilize and temporarily hold the pile in place during leveling and grouting operations, ensuring that the grout between the pile and jacket sets correctly and the installation is securely completed.
Trelleborg’s jacket leg can system is meticulously designed to address the comprehensive sealing requirements for offshore substructures. Our Skirt Pile Gripper (SPG) combines advanced engineering with extensive offshore experience, enhancing the efficiency and reliability of skirt pile installation. The SPG’s unique biting teeth provide an exceptional grip, increasing the contact area and significantly reducing installation risks. It is engineered to handle holding capacities ranging from 300 MT to 3500 MT, ensuring stability even in adverse weather conditions.
Trelleborg offers a complete substructure leg can system solution, streamlining the process from procurement to installation. Our integrated package includes the Skirt Pile Gripper (SPG), Grout Seal (GS), Grout Packer (GP), and Diaphragm Closure (DC), providing a cohesive solution that enhances operational efficiency and reduces installation risks. With our advanced in-house engineering capabilities, we deliver custom-designed, fully certified products, ensuring the highest quality and performance standards for your offshore projects.
Benefits
Applications
- Offshore platform jacket substructure
- Skirt sleeves
- Jacket gripper for oil & gas and wind farm HVDC jackets