Overview
Field proven since 1972 and installed in over 500 mooring facilities worldwide, Trelleborg’s SmartMoor Quick Release Hooks (QRH) are the foundation for today’s modern mooring systems, delivering improved safety and mooring security to clients worldwide.
Available with double or triple hooks in capacities from 60t to 150t, each hook cantilevers from the mounting base and the design ensures the hook cannot impact the deck under any loading configuration. The SmartMoor QRH is designed to be released by an operator when a mooring line is attached, even under full load.
Please refer to our SmartMoor Datasheet for more information.
Features
Safe and reliable
Integral capstan
Low profile
Compact footprint
Compliance to international standards
Designed for hazardous area operation
Designed for ease of operation
Designed for remote release and load monitoring
Applications
⮚ LNG carrier berths
⮚ Oil berths
⮚ LPG berths
⮚ Bulk liquids berths
⮚ Oil berths
⮚ LPG berths
⮚ Bulk liquids berths