During float-over operations, our premium barge and jacket fendering systems are essential for safeguarding against potential damage caused by impacts between the barge and the substructure legs. These systems are integral throughout the entrance, mating, and exit phases, offering crucial protection and stabilizing barge movement during the entire operation.
Our Sway and Surge Fenders (SSFs) are meticulously engineered to control the barge’s motion within the jacket slot, significantly reducing impact loads on the jacket legs during forward or sideways movements. This advanced technology minimizes the risk of collisions and prevents damage to the foundation, barge, and topside structures.
Equipped with specialized rubber components, our SSFs excel in absorbing and dissipating impact forces, ensuring minimal disturbance to the structural integrity of both the barge and the foundation. Custom-designed to meet specific project needs, our SSFs offer tailored compression and shear stiffness. Additionally, Trelleborg provides efficient solutions for integrating fenders with the barge structure, enhancing overall safety and operational efficiency while delivering cost-effective performance.
Benefits
Applications
- Offshore platform jacket structure
- Transportation barge
- Offshore Wind High Voltage Direct Current (HVDC)
- Decommissioning topside