Overview
Synertec’s LNG custody transfer system is certified by both the National Measurement Institute (Netherlands) and EffecTech (UK) ensuring the most precise measurement of loaded LNG.
The Synertec LNG custody transfer system is a skid mounted module suitable for all LNG applications including low-pressure shipboard and floating LNG installations (FSRU).
You may also download the brochure here for more information.
The Synertec LNG custody transfer system is a skid mounted module suitable for all LNG applications including low-pressure shipboard and floating LNG installations (FSRU).
You may also download the brochure here for more information.
Features
Full compliance to ISO6974, ISO 8943 and GIIGNL (2017)
0.107% uncertainty in heating value (MJ/kg)
Reduced (if not eliminated) disputes
Reduced (if not eliminated) reliance on laboratory testing