Overview
Cushion Roller Fenders are used to guide pontoons and floating structures quietly and gently up and down their guide piles.
The resilient wheel of Trelleborg’s Cushion Rollers can be supplemented by a rubber cushion pad to withstand berthing impacts. Stainless steel and plastic bearings require minimal maintenance.
Please refer to our Rolling Fenders Brochure for more information.
Features
Extremely quiet
Resilient wheel and cushion
Can withstand berthing impacts
Gentle on protective coatings
Low maintenance bearings
Applications
- Pontoon guides
- Other floating structures