Custom Peristaltic Pump Tubing

Key benefits:
- Designed to meet your specifications
- Offered in flexible and chemically resistant silicone tubing
- Stops can be added using bonding or over-molding
Typical medical applications:
IV pumps, enteral feeding tubes, laboratory equipment, diagnostic equipment, bio-processing fluid transfer, etc.
Materials specific to medical
Our custom peristaltic pump tubing materials are made using special grades of high performance silicone which help the pump achieve consistent flow rates while reducing the effects of hysteresis and spallation.
About Peristaltic Pump Tubing Materials
Peristaltic Pumps are used in a variety of medical and bio-processing applications. The key advantage of peristaltic pumps is their disposable pump tubing. Only the tubing inner diameter comes into contact with the fluid, and therefore there is no need to clean or flush the pump in between uses. Molded stops can also be added to the tubing to lock it in place and keep it from rotating.