Applications
Discharge of petroleum products for dock or barge service.
For refined products with aromatic up to 50%.
Advantages
- Can be flat coiled on a diameter 800mm steel band.
- Smooth inner tube to optimize flow.
- Bendable and collapsible hose design.
Design
Technical drawing
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile, cords
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-20 to +82
Standard/Approval
Manufactured with fixed or swivel built-in flanges (standard shank or END-FLEX® type).
Additional information
Bending radius test under 3.5bar working pressure (not applicable for ID=300mm).
Hose assembly weight: consult us.
MAGDALA with assembled or swaged couplings: see the data sheet MAGDALA C.
Specific liner available on request:
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
- FKM liner for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design. Green branding for FKM.
Hose assembly weight: consult us.
MAGDALA with assembled or swaged couplings: see the data sheet MAGDALA C.
Specific liner available on request:
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
- FKM liner for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design. Green branding for FKM.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)