Applications

Advantages

Design

4062_1b2eea4b-c4bd-49c6-a200-731f8ea1abd2.gif
Overview
Inner tube
foodgrade abrasion resistant NBR, white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
wear and weather resistant NBR/PVC, green, corrugated.
Temperature range
-10 to +80
Standard/Approval
Trelleborg's UTS coupling system has been designed to fit all connections used on your food processing equipment.
We have developed specific coupling solutions to prevent contamination and preserve product quality. Please contact us for further information.
Additional information
Other lengths on request.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Food Contact Certificate

ATEX Certificate

Storage Guideline

Handling guideline

Food Industry Brochure

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3