Applications
Extraction and transport hose for bulk abrasive products for the food industry (sugar, grains, flour, milk powder, cattle feed, etc.) and chemicals (PVC, dry stuffs, etc.). Can also be used to transfer alcohol up to 10%.
Max Vacuum : 0.9 bar.
Advantages
- Can be used in ATEX areas: 0, 1, 2 and 20, 21, 22.
- Non-marking, abrasion resistant cover.
- Conductive tube and cover considerably extend service life especially for transfer at high speeds.
Design
Overview
Inner tube
foodgrade abrasion resistant NBR, white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
wear and weather resistant NBR/PVC, green, corrugated.
Temperature range
-10 to +80
Standard/Approval
Hoses are fitted with BLOC-END® and must be used to the following maximum working pressure: 10bar.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)