Applications

Advantages

Design

4062_747cc838-2926-4f8f-8ae9-bac06d554e6b.gif
Overview
Inner tube
Food-grade special polymer-based SKM, white, smooth
Reinforcement
synthetic textile with embedded steel helix
Cover
special polymer-based, weather resistant, red, fabric impression.
Temperature range
-40 to +120
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

BEERDIAL brochure

Food Compliance Certificate

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3