Applications

Advantages

Design

4062_61ddc58c-ada6-4b44-8cba-4566c71fb59f.gif
Overview
Inner tube
SBR/NR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, red for acetylene, blue for oxygen and Bi-color Red/Orange for acetylene and LPG, smooth
Temperature range
-30 to +80
Additional information
3 standard colors available.
Type BL = Blue for oxygen
Type RE = Red for acetylene
Type 2G = Bi-color , Red/Orange for acetylene and LPG
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

ISO 3821 Certificate

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3