Overview
Features
Black natural rubber, with excellent mechanical properties, especially elasticity, ozone and abrasion resistance.
Applications
Sealing of screening systems, conveyor belts, and other dust-generating equipments.

Areas of activity: manufacturing of concrete, limestone, chalk, etc.
Advantages
Environmental protection, reducing the spread of dust and soot
Less wear of mechanical surrounding parts
Simplicity of assembly process: fixing with standardised bars and elbows (inside diameter 14mm, outside diameter 31mm)
Benefits
Quality of working conditions
Safety
Service life
Cleanliness
Time saving
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Product Sheet

Rubber Sheeting and Matting

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3