Applications
Aircraft ground refueling and defueling of kerosene and/or petroleum-based fuels with an aromatic content not exceeding 30%.
Specially designed for heavy-duty applications.
Advantages
- Recognized by the major oil companies.
- Highly resistant, non fuel contaminating tube.
- Light weight, flexible and abrasion resistant hose.
- Highly resistant to vaccum.
- Available in 30 m and 40 m long as standard stock.
Design
Technical drawing
Vue d'ensemble
Inner tube
NBR, black, smooth, resistant to kerosene and aviation fuels
Reinforcement
synthetic textille with an embedded metallic reinforcement helix
Cover
CR, black, canvas grain finish, hydrocarbon and weather-resistant
Temperature range
-30 to +100
Additional information
Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps.
Hose assemblies are individually tested and supplied with a test certificate.
Hose assemblies are individually tested and supplied with a test certificate.
Technical Specifications
| ID (mm) | OD (mm) | Pression de service (bars) | Pression d'éclatement (bars) | Dépression max. (bars) | Rayon de courbure (mm) | Poids (kg/m) | Longueur (m) | Référence article |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
TELECHARGEMENTS
Fiche produit
Fiche produit (PDF)