Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
Length: up to 2900 mm or higher (by joining) Width: up to 1450 mm mm 0-50 MPa -60°C +200°C
Length: up to 114 in or higher (by joining) Width: up to 57 in in 0-725 psi -76°F +392°F
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Choix de la langue
Choix de la langue