Elastomeric seals can be offered in clean conditions to various cleanliness standards. These include seals free of paint wetting impairment substances (PWIS-free), maximum allowed particle sizes of 400 μm or 200 μm based on ISO 16232 or seals washed and packed in a cleanromm class 5 acc. to ISO 14644-1.
Stai cercando questo?
Stai cercando questo?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs