Sealing Solutions for Injection Molding Machines
The injection cylinder drives the linear movement of the injection screw and must deliver consistent force to inject the proper amount of material into the mold during each cycle.
Employing revolutionary Lubrication Management technology, seals act together in complex configurations to optimize friction and wear to radically increase application lifetime and reliability, while scrapers exclude external media that could damage the sensitive hydraulic system.
Recommended sealing solutions: Orkot® Slydring, Turcon® Glyd Ring® T, Turcon® Stepseal® V LM, Turcon® Stepseal® 2K, Turcon® Excluder 5
Product highlight: In this configuration Turcon® StepSeal® V LM acts as a primary rod seal with outstanding tribological performance. Utilizing a patented hydro-static pressure release channel, it helps avoid over-pressure and consequential damage.