Diaphragms are available in many designs, in a variety of homogeneous
or fabric reinforced elastomers. Challenging applications are solved
through composite design and material technology, including the
application of PTFE and other barrier materials for chemically aggressive
environments. Plastic or metal-to-rubber bonding can be incorporated in
assembly and provide precision control of movement or pressure.
Hledáte toto?
Hledáte toto?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
0.05-10 MPa
-50°C +325°C
—
—
7-1450 psi
-58°F +617°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Vyberte jazyk
Vyberte jazyk
Products from the same category
Engineered HiMod®
High Modulus Plastics | Trelleborg Sealing Solutions