Operating Scheme
How it works

What you need to operate the Trelleborg LCR-S
-
Compressor - recommended capacity: 300 l/min; 8 bar (80 GPM, 116 psi)
-
Compressed air hose, 10 m (approx. 33 ft)
-
Trelleborg LCR-S Control Unit with monitor and combined air/electricity/video hose package and camera - 60m, 100 m or 150 m (approx. 197 ft, 328 ft, 492 ft)
Required power supply 120 / 240 V; 50/60 Hz, 2.5 A -
LCR-S Push Rod & Reel system - 100 m (328 ft) with Flex Adapter
-
LCR-S Rotary drive
-
LCR-S Wheelset
-
LCR-S packer
-
LCR-S Camera
Technische Komponenten
Zertifikate
Technische Zulassungen, Patente, Qualitätsstandards