Solutions for the offshore mining industry
Buoyancy
Trelleborg provides pipelines such as flexible risers, cables and umbilicals the needed buoyancy required to hold specific geometric configurations designed to prevent over utilization of the system.
Engineered rubber solutions
Rubber is an extremely versatile material with unique physical properties making it ideal for many applications. As the need for customer specific rubber solutions grows, so does the range of applications suitable for use using rubber material technology including fire protection, anti-vibration and load distribution.
Erosion & abrasion resistant materials
Trelleborg manufactures a range of erosion protection materials to protect propeller blades from abrasion attack in harsh operating conditions, ensuring optimum performance and extended in-service life.