For over 40 years Trelleborg has manufactured a range of Erosion Protection materials to protect propeller blades.
Erosion Protection is necessary for many demanding OEM applications where resistance to extreme environmental conditions is a requirement, both in terms of surface protection and extending in-service life.
Trelleborg's Erosion Protection Material has outstanding abrasion, tear and tear propagation resistance with extremely low compression. Available in either a cast sheet formulation or as a customized molded part.
Specification number |
Description |
B5342 |
Polyurethane Strip - WX1175 ISS 8 |
B5342 120/10 |
Polyurethane Strip - WX1175 ISS 8 |
B5360 |
Polyurethane Strip - WX1388 ISS 5 |
B5360 120/10 |
Polyurethane Strip - WX1388 ISS 5 |
B7646 |
Polyurethane Buffed/Sueded Sheet - WX3233 ISS 8 |
B7646 120/10 |
Polyurethane Buffed/Sueded Sheet - WX3233 ISS 8 |
B5615 |
Polyurethane Strip - B5615-WX1709 |
B5615 120/10 |
Polyurethane Strip - B5615-WX1709 |
B7966 |
Polyurethane Buffed/Sueded Sheet - B7966 - Grey WX3504 ISS |
B7966 120/11 |
Polyurethane Buffed/Sueded Sheet - B7966 - Grey WX3504 ISS |
Exceptional substrate protection
Excellent performance characteristics
Very versatile
Fixed wing aircraft
Rotary aircraft
Hovercraft

Erosion protection material
Leading edge propeller protection

Erosion protection material
Specifically developed to withstand extremely harsh operational conditions

Erosion protection material
Outstanding abrasive, tear and tear propagation resistance with compression
Erosion protection material
Leading edge propeller protection