Overview
Trelleborg manufactures specialty structural bearings that can accommodate a building or bridge's horizontal and vertical loads. These bearings mitigate the various movements and rotations as well as supporting the weight of the structure and to trasmit the load through to the structure's foundation.
They can be custom made in different shapes and sizes to suit the application, and can bear weights of up to 1500 tonnes