Overview
The isolation of a building is achieved using composite bearings that are usually manufactured from rubber and steel, and placed between the ground and the structure to be protected
Trelleborg Noise Vibration and Isolation Bearings are designed to greatly reduce the transmission of noise and vibration from any disturbance to the structure.
Our high-performance acoustic isolation bearings with an integrated system provide lateral shear stiffness to reduce or eliminate the use of pre-compressed lateral bearing assemblies