Contact Us
How can we help?

Trelleborg Westbury Ltd
Commerce Business CentreWest Wilts Trading Estate
Westbury - Wiltshire , BA13 4LS United Kingdom
Tel: +44 1373 827100
Fax: +44 1373 858877
The KLAW LNG cryogenic transfer solutions offered by Trelleborg provide the most comprehensive and detailed range of Certifications and Standards in the industry.
Designs and system configurations can be independently assessed according to the requirements of the customer but typical standards and certifications offered by the KLAW LNG cryogenic range include:
Emergency Release Couplings, Cryogenic Couplings and Cryogenic Flange connections.
Type Approval certification for the KLAW LNG range is offered by the following Class Societies:
ABS – American Bureau of Shipping
BV – Bureau Veritas
DNV – Det Norske Veritas (Norway) and Germanischer Lloyd (Germany)
KR Certification – Korean Marine Standards
Where SIL is required, Trelleborg offers existing independent calculation and verification as to Probability of Failure on Demand (PFD). This is provided by EXIDA the Functional Safety experts.
Effective management and working practices enable efficient delivery and cost-effective customer solutions.
This is why the operation at Trelleborg Westbury continues to strive and achieve ever higher standards in operational and management techniques and practices.
This is demonstrated by the following ISO certifications.
Quality Management Standard
ISO9001
Environmental Management
ISO14001
Management Systems
ISO45001 – systems in place: not yet certified
For further details contact the KLAW LNG range commercial team.