Deploy the kit at chemical processing plants, oil refineries, LNG plant trains, regasification terminals, exploration and drilling platforms, ocean transport vessels, railways and pipeline transport facilities.

Key features & benefits
- Non-corrosive design
- Self-contained kit
- Sealed waterproof case
- All-in-one solution
The Mega Sealing Kit Consists of:
This is our standard mega set. Custom-made mega kits are available on request.
Cases
PART NUMBER |
DESCRIPTION |
QUANTITY [pc] |
577688 | Mega black case, 38.0 kg (84 lbs) | 1 |
562160 | Medium black case with foam, 5.0 kg (11 lbs) | 1 |
566529 | Small black case with foam, 3.0 kg (6.6 lbs) | 2 |
MK Sealing Bandages Set
PART NUMBER |
DESCRIPTION |
QUANTITY [pc] |
515713 | SB 1 125 x 250 mm (5’’ x 10’’) | 1 |
525813 | SB 2 125 x 980 mm (5’’ x 39’) | 1 |
525277 | SB 5 250 x 800 mm (10’’ x 32’’) | 1 |
516042 | SB 7 450 x 1300 mm (18’’ x 51’’) | 1 |
525814 | SB 8 450 x 1700 mm (18’’ x 70’’) | 1 |
576567 |
Inflation hose EPDM with chain and deflation nipple, 10 m (33’), 3.0 kg (6.6 lbs) |
1 |
MK M1 Set - 1.5 Bar
PART NUMBER |
DESCRIPTION |
QUANTITY [pc] |
60043 |
Leak sealing bag, Type M1 with belt guiding slits |
1 |
529094 |
Inflation hose, 10 m (33’), blue with chain and deflation nipple, 1.4 kg (3 lbs) |
1 |
60166 |
Tensioning and extension belts, 10 m (33’) long, yellow, with ratchet, 2.0 kg (4.4 lbs) |
1 |
60165 |
Tensioning and extension belts, 10 m (33’) long, orange, with ratchet, 2.1 kg (4.6 lbs) |
1 |
524551 | Sealing plate, 600 x 300 x 30 mm, (24” x 12” x 1,2”) CR, 1.0 kg (2.2 lbs) | 2 |
524552 | Sealing plate,1000 x 300 x 30 mm (40” x 12” x 1,2”), CR, 1.5 kg (3.3 lbs) | 2 |
528304 | Acid proof protection bag for M1, 0.4 kg (0.88 lbs) | 1 |
Mk Leak Sealing Lance Set
PART NUMBER |
DESCRIPTION |
QUANTITY [pc] |
528386 | Wedge-shaped sealing bag type 1 | 1 |
528387 | Wedge-shaped sealing bag type 2 | 1 |
528388 | Wedge-shaped sealing bag type 3 | 1 |
528389 | Cone-shaped sealing bag | 1 |
528618 |
Push and inflation rod, 35 cm (14’), chain, deflation nipple, 0.5 kg (1.1 lbs) |
1 |
528619 | Push and inflation rod, 35 cm (14’), 0.4 kg (0.88 lbs) | 3 |
529510 | Shut-off unit, 0.7 kg (1.5 lbs) | 1 |
528873 | Foot-operated pump with safety valve 1.5 bar (22 psi), 2.9 kg (6.4 lbs) | 1 |
529087 | Splash disc, 0.04 kg (0.088 lbs) | 1 |
MK Pipe Plug Kit
PART NUMBER |
DESCRIPTION |
QUANTITY [pc] |
542488 | Elliptical Plugy G1 50-80 C | 1 |
542489 | Elliptical Plugy G2 80-130 C | 1 |
542490 | Elliptical Plugy G3 100-160 C | 1 |
523289 | Pneumatic plug type Z1 C | 1 |
523290 | Pneumatic plug type Z1 1/2 C | 1 |
523292 | Pneumatic plug type Z2/3 C | 1 |
523294 | Pneumatic plug type Z3/4 C | 1 |
523296 | Pneumatic plug type Z4/6 C | 1 |
523302 | Pneumatic plug type S2 C | 1 |
523304 | Pneumatic plug type S3/4 C | 1 |
523307 | Pneumatic plug type S4/6 C | 1 |
541951 | Tyre valve extension hose 1 m (3.3’), 0.1 kg (0.22 lbs) | 2 |
551285 | Inflation hose 3 m (10’), antistatic, 0.3 kg (0.66 lbs) | 1 |
541957 | Static discharge kit, 0.5 kg (1.1 lbs) | 1 |
541960 | Hand pump - mini, 0.2 kg (0.44 lbs) | 1 |
541952 | Shut-off valve R 1/8”, 0.3 kg (0.66 lbs) | 1 |
541953 | Shut-off valve R 1/2”, 0.3 kg (0.66 lbs) | 1 |
541958 | Bag of corks, 0.03 kg (0.066 lbs) | 1 |
580018 |
Controlling pressure gauge - up to 3 bar (44 psi), 0.2 kg (0.44 lbs) |
1 |
MK Mini Leak Sealing Bags Set
PART NUMBER |
DESCRIPTION |
QUANTITY [pc] |
78082 | Type T1 | 1 |
78096 | Type T2 | 1 |
78099 | Type T3 | 1 |
528873 | Foot-operated pump with safety valve 1.5 bar (22 psi), 2.9 kg (6.4 lbs) | 1 |
60167 |
Fastening belts, 150 cm (5’) long, yellow, 0.2 kg (0.44 lbs) |
2 |
60169 |
Fastening belts, 300 cm (10’) long, yellow, 0.4 kg (0.88 lbs) |
3 |
MK Oil-Resistant Plugsy Set
PART NUMBER |
DESCRIPTION |
QUANTITY [pc] |
576566 | Inflation hose 10 m (33’), black, 3.0 kg (6.6 lbs) | 1 |
567165 | CR inflation hose 3 m (10’), black, 1.5 kg (3.3 lbs) | 2 |
560195 |
Pressure reducer – 200/300 bar (2900/4350psi), 1.7 kg (3.7 lbs) |
1 |
60310 | Single fitting controller 2.5 bar (36 psi), 0.9 kg (2 lbs) | 1 |
526635 | Plugsy C 200-400 | 1 |
525324 |
Air cylinder 2L (122 cu.in.) – 200 bar (2900 psi), 3 kg (6.6 lbs) |
1 |