Inflatable pipe plugs reinforced with Aramid cord are noted for a wide application range. They can be used in different situations, where a pipe needs to be blocked or a bypass made.

Key features & benefits
- Flexible design
- Aramid cord reinforced
- Superior grip surface
- A wide usage range
Back Pressure Measured in a Dry Iron Pipe (bar/psi)
SIZE | PIPE DIAMETER [mm] / [inch] | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 / 1.5 |
70 / 2.8 |
100 /
4 |
150 /
6 |
200 / 8 |
250 / 10 |
300 / 12 |
350 / 14 |
400 / 16 |
500 / 20 |
600 / 24 |
800 / 32 |
1000 / 40 |
1200 / 48 |
1300 / 51 |
1400 / 55 |
1500 / 60 |
1600 / 63 |
1700 / 67 |
1800 / 72 |
|
40-70 | 2.0/29 | 1.2/17 | ||||||||||||||||||
70-150 | 2.2/32 | 1.7/24.5 | 1.3/19 | |||||||||||||||||
100-200 | 2.2/32 | 1.7/24.5 | 1.3/19 | |||||||||||||||||
150-200 | 2.0/29 | 1.5/22 | ||||||||||||||||||
150-300 | 2.2/32 | 2.0/29 | 1.4/20 | 1.2 /17 | ||||||||||||||||
200-400 | 2.2/32 | 2.0/29 | 1.7/24.5 | 1.5/22 | 1.2/17 | |||||||||||||||
300-525 | 2.0/29 | 1.7/24.5 | 1.5/22 | 1.2/17 | ||||||||||||||||
350-600 | 2.1/30.5 | 1.9/27.5 | 1.6/23 | 1.3/19 | ||||||||||||||||
375-750 | 2.0/29 | 1.7/24.5 | 1.4/20 | |||||||||||||||||
500-800 | 1.8/26 | 1.4/20 | 1.1/16 | |||||||||||||||||
500-1000 | 1.0/15 | 0.8/11.5 | 0.6/8.7 | 0.5/7.2 | ||||||||||||||||
600-1200 | 1.0/15 | 0.7/10 | 0.6/8.7 | 0.5/7.2 | ||||||||||||||||
750-1500 | 1.0/15 | 0.9/13 | 0.7/10 | 0.6/8.7 | 0.5/7.2 | 0.4/5.8 | ||||||||||||||
800-1800 | 1.0/15 | 1.0/15 | 0.8/11.5 | 0.7/10 | 0.6/8.7 | 0.5/7.2 | 0.5/7.2 | 0.4/5.8 | 0.4/5.8 |
Technical Data - Plugy (Blocking Plugs)
TYPE |
PART NUMBER |
SIZE USAGE RANGE | WEIGHT |
WORKING PRESSURE |
DEFLATED PLUG DIMENSIONS |
EYE BOLT M THREAD |
INFLATION VALVE |
||
---|---|---|---|---|---|---|---|---|---|
MIN. DIAMETER |
MAX. DIAMETER |
DIAMETER | LENGTH | ||||||
[mm] / [inch] | [mm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [mm] / [inch] | [mm] / [inch] | Thread size | |||
PLUGY 40-70 | 519423 | 40 / 1.5" | 70 / 2.8" | 0.3 / 0.7 | 2.5 / 36 | 35 / 1.4" | 195 / 7.7" | / | R 1/4” |
PLUGY 70-150 | 519424 | 70 / 2.8" | 150 / 6" | 0.6 / 1.3 | 2.5 / 36 | 68 / 2.7" | 335 / 13" | / | R 1/4” |
PLUGY 100-200 | 60417 | 100 / 4" | 200 / 8" | 1.1 / 2.4 | 2.5 / 36 | 92 / 3.6" | 535 / 21" | 6 | R 1/4” |
PLUGY 150-200 | 526850 | 150 / 6" | 200 / 8" | 1.8 / 4 | 2.5 / 36 | 142 / 5.6" | 385 / 15" | 8 | R 1/4” |
PLUGY 150-300 | 60418 | 150 / 6" | 300 / 12" | 1.9 / 4 | 2.5 / 36 | 142 / 5.6" | 575 / 23" | 8 | R 1/4” |
PLUGY 200-400 | 60419 | 200 / 8" | 400 / 16" | 3.0 / 7 | 2.5 / 36 | 192 / 7.6" | 635 / 25" | 8 | R 1/4” |
PLUGY 300-525 | 60599 | 300 / 12" | 525 21" | 6.0 / 14 | 2.5 / 36 | 272 / 10.7" | 675 / 27" | 8 | R 1/4” |
PLUGY 350-600 | 60422 | 350 / 14" | 600 / 24" | 8.4 / 19 | 2.5 / 36 | 322 / 12.7" | 865 / 34" | 10 | R 1/4” |
PLUGY 375-750 | 60606 | 375 / 16" | 750 / 30" | 10.9 / 24 | 2.5 / 36 | 342 / 13.5" | 1085 / 43" | 10 | R 1/4” |
PLUGY 500-800 | 60453 | 500 / 20" | 800 / 32" | 17.3 / 39 | 2.5 / 36 | 472 / 18.6" | 1185 / 47" | 10 | R 1/4” |
PLUGY 500-1000 | 530301 | 500 / 20" | 1000 / 40" | 17.3 / 39 | 1.5 / 22 | 472 / 18.6" | 1185 / 47" | 10 | R 1/4” |
PLUGY 600-1200 | 530302 | 600 / 24" | 1200 / 48" | 39.0 / 86 | 1.5 / 22 | 574 / 22.6" | 1500 / 60" | 10 | 2 × R 3/8” |
PLUGY 750-1500 | 78959 | 750 / 30" | 1500 / 60" | 65.0 / 143 | 1.0 / 15 | 600 / 23.6" | 2300 / 91" | 10 | 2 × R 1/4” |
PLUGY 800-1800 | 535881 | 800 / 32" | 1800 / 72" | 105.0 / 231 | 1.0 / 15 | 600 / 23.6" | 2960 / 117" | 10 | 2 × R 1/4“ |
Technical Data - Plugsy (Bypass Plugs)
TYPE |
PART NUMBER |
SIZE USAGE RANGE | WEIGHT |
WORKING PRESSURE |
DEFLATED PLUG DIMENSIONS |
EYE BOLT M THREAD |
INFLATION VALVE |
BYPASS DIAMETER |
||
---|---|---|---|---|---|---|---|---|---|---|
MIN. DIAMETER |
MAX. DIAMETER |
DIAMETER | LENGTH | |||||||
[mm] / [inch] | [mm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [mm] / [inch] | [mm] / [inch] | Thread size | (female) | |||
PLUGSY 70-150 | 526849 | 70 / 3" | 150 / 6" | 1.7 / 3.7 | 2.5 / 36 | 68 / 2.7" | 350 / 14" | / | R 1/8” | 1/2” |
PLUGSY 100-200 | 60429 | 100 / 4" | 200 / 8" | 2.6 / 5.8 | 2.5 / 36 | 92 / 3.6" | 550 / 22" | 6 | R 1/4” | 1” |
PLUGSY 150-200 | 526851 | 150 / 6" | 200 / 8" | 3.2 / 7.1 | 2.5 / 36 | 142 / 5.6" | 420 / 17" | 8 | R 1/4” | 1” |
PLUGSY 150-300 | 60432 | 150 / 6" | 300 / 12" | 4.4 / 10 | 2.5 / 36 | 142 / 5.6" | 590 / 23" | 8 | R 1/4” | 1” |
PLUGSY 200-400 | 60434 | 200 / 8" | 400 / 16" | 6.3 / 14 | 2.5 / 36 | 192 / 7.6" | 635 / 25" | 8 | R 1/4” | 2” |
PLUGSY 300-525 | 60630 | 300 / 12" | 525 / 21" | 11.9 / 26 | 2.5 / 36 | 272 / 10.7" | 675 / 27" | 8 | R 1/4” | 2” |
PLUGSY 350-600 | 60440 | 350 / 14" | 600 / 24" | 16.6 / 37 | 2.5 / 36 | 322 / 12.7" | 865 / 34" | 10 | R 1/4” | 2” |
PLUGSY 375-750 | 60632 | 375 / 15" | 750 / 30" | 19.7 / 43 | 2.5 / 36 | 342 / 13.5" | 1085 / 43" | 10 | R 1/4” | 2” |
PLUGSY 500-800 | 60454 | 500 / 20" | 800 / 32" | 31.3 / 69 | 2.5 / 36 | 472 / 18.6" | 1185 / 47" | 10 | R 1/4” | 2” |
PLUGSY 500-1000 | 530303 | 500 / 20" | 1000 / 40" | 31.3 / 69 | 1.5 / 22 | 472 / 18.6" | 1185 / 47" | 10 | R 1/4” | 2” |
PLUGSY 600-1200 | 530304 | 600 / 24" | 1200 / 48" | 46.0 / 101 | 1.5 / 22 | 574 / 22.6" | 1500 / 60" | 10 | 2 × R 3/8” | 4” |
PLUGSY 750-1500 | 78960 | 750 / 30" | 1500 / 60" | 75.0 / 165 | 1.0 / 15 | 600 / 23.6" | 2300 / 91" | 10 | 2 × R 1/4” | 4” |
PLUGSY 800-1800 | 535882 | 800 / 32" | 1800 / 72" | 117.0 / 258 | 1.0 / 15 | 600 / 23.6" | 2960 / 117" | 10 | 2 × R 1/4“ | 4“ |