Cross section of Kor-N-Seal® I 106-406 Series in white and black
Kor-N-Seal® I 106-406 Series
The most widely used flexible connector in sanitary sewer applications throughout the world
Kor-N-Seal® II 206 Series - Trelleborg
Kor-N-Seal® II 206 Series
Designed for pipe sizes 18" and larger
Kor N-Seal II 306 Series - Trelleborg
Kor-N-Seal® II 306
Ideal for both sanitary and stormwater
Kor-N-Seal® II 506 - Trelleborg
Kor-N-Seal® II 506
Designed for stormwater connections
3D Model of Kor N-Seal I 706 Series components with manhole before installation
Kor-N-Seal® I 706
Ideal solution for casting flexible connections
Multi-Connector
Multi-Connector
Designed for pipe OD Ranges of 1.5”- 6.9
Corrugated Pipe Adapter - Trelleborg
Corrugated pipe adapter
Adapts corrugated pipe for Kor-N-Seal
Cross section view o Waterstop Grouting Ring
Waterstop Grouting Ring

Resilient rubber and stainless-steel bands, combined with mortar creates a highly effective seal 

3D cross section of Trelleborg 910 Triple Lip in a manhole with orange pipe before being installed
Trelleborg 910 Triple Lip

Flexible connector for pipes to manholes and laterals to pipelines.

3D cross section of Trelleborg 911 Multi Connector in a manhole with orange pipe after being installed
Trelleborg 911 Multi Connector

Flexible connector for pipes to manholes and for passing pipes through concrete walls and structures.

3D cross section of Trelleborg 945 Five Lip in a manhole with orange pipe before being installed
Trelleborg 945 Five Lip

Flexible connector  for laterals to pipelines and large double walled plastic manholes.

Trelleborg 570 - Flexible connector
Trelleborg 570 Connector

Flexible connector for pipes to thin walled tanks and pipes.