Applications

Advantages

Design

3367_0b306d4a-e73c-4ebe-a5cb-327415ba18d7.gif
Overview
Inner tube
foodgrade abrasion resistant NBR, white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
wear and weather resistant NBR/PVC, green, corrugated.
Temperature range
-10 to +80
Standard/Approval
Hoses are fitted with BLOC-END® and must be used to the following maximum working pressure: 10bar.
Additional information
The lengths indicated are maximum lengths; this product is offered for cutting.

Dépression max : 0.9 bar.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
100
133
10
30 0.9 300 7.462 1.00 5513167
125
158
10
30 0.9 500 9.095 1.00 5513168
150
183
10
30 0.9 600 10.647 1.00 5513169
50
83
10
30 0.9 150 4.178 1.00 5513164
65
98
10
30 0.9 200 5.383 1.00 5513165
80
113
10
30 0.9 240 6.674 1.00 5513166
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Food Contact Certificate

ATEX Certificate

Storage Guideline

Cleaning guideline

(PDF)

Bloc-End fittings instructions

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3